19.4.9 WDT Postscalers
The WDT has a 5-bit postscaler to create a wide variety of time-out periods. This postscaler provides 1:1 through 1:1048576 divider ratios (see the following table). Time-out periods that range between 1 ms and 1048.576 seconds (nominal) can be achieved using the postscaler.
| WDTPSR[4:0]/WDTPSS[4:0] | Postscaler Ratio | Time-out Period (Non-windowed Mode) | Time-out Period (Programmable Windowed Mode)(3) |
|---|---|---|---|
00000 | 1:1 | 1 ms | 0.75 ms |
00001 | 1:2 | 2 ms | 1.5 ms |
00010 | 1:4 | 4 ms | 3 ms |
00011 | 1:8 | 8 ms | 6 ms |
00100 | 1:16 | 16 ms | 12 ms |
00101 | 1:32 | 32 ms | 24 ms |
00110 | 1:64 | 64 ms | 48 ms |
00111 | 1:128 | 128 ms | 96 ms |
01000 | 1:256 | 256 ms | 192 ms |
01001 | 1:512 | 512 ms | 384 ms |
01010 | 1:1024 | 1.024s | 0.768s |
01011 | 1:2048 | 2.048s | 1.536s |
01100 | 1:4096 | 4.096s | 3.072s |
01101 | 1:8192 | 8.192s | 6.144s |
01110 | 1:16384 | 16.384s | 12.228s |
01111 | 1:32768 | 32.768s | 24.576s |
10000 | 1:65536 | 65.536s | 49.152s |
10001 | 1:131072 | 131.072s | 98.304s |
10010 | 1:262144 | 262.144s | 196.608s |
10011 | 1:524288 | 524.288s | 393.216s |
10100 | 1:1045876 | 1048.576s | 786.432s |
Note:
| |||
The settings are chosen using the DEVCFG2.WDTPSR[4:0] inputs for the Run mode counter and the DEVCFG1.WDTPSS[4:0] inputs for the Standby Sleep mode counter. The time-out period of the WDT is calculated as shown in the following equation:
WDTPeriod = 1 ms• 2 Postscaler