13.1 Overview
The PIC32CX-BZ3 devices contain a programmable eFuse memory controller, which is used to store various parameters like a user programmable boot key, anti-rollback counter, life cycle counter and secure configuration details.
The eFuse controller is required to perform two modes of operation:
- Program Mode - Programming of eFuse panel
- Read Mode - Reading of eFuse panel