10.4.5 Interrupts
The interrupt request line is connected to the interrupt controller. Using the PCACHE interrupt(s) requires the NVIC interrupt controller to be configured first.
The interrupt request line is connected to the interrupt controller. Using the PCACHE interrupt(s) requires the NVIC interrupt controller to be configured first.