Jump to main content
11.2 Features
- Physically Addressed and Physically Tagged
- L1 Data and Instruction Cache Set to 4 KB
- L1 Cache Line Size Set to 16 Bytes
- L1 Cache Integrates 32-Bit Bus Host Interface
- Unified 4-Way Set Associative Cache Architecture
- Lock-Down Feature, Which Allows Cached to be Locked Per Way
- Write Through Cache Operations, Read Allocate
- Configurable as Data and Instruction Tightly Coupled Memory (TCM)
- Round Robin Victim Selection Policy
- Event Monitoring, with One Programmable 32-Bit Counter
- Cache Interface Includes Cache Maintenance Operations Registers