1.2 WBZ35x Module Ordering Information
The following table describes the ordering information of the WBZ35x Module.
| Model Name | Module SoC | Description | Regulatory Certification | Ordering Code |
|---|---|---|---|---|
| WBZ351PE | PIC32CX5109BZ31048- V/ZWX | Wireless module Bluetooth® LE/ZIGBEE WBZ351PE-I, with PCB Antenna, 39-LGA, 15.5 mm x 20.7 mm | FCC, ISED, CE, UKCA, MIC, KCC, NCC, SRRC | WBZ351PE-I |
| WBZ351UE | Wireless module Bluetooth LE/ZIGBEE WBZ351UE-I, with U.FL connector, 39-LGA, 15.5 mm x 20.7 mm | FCC, ISED, CE, UKCA, MIC, KCC, NCC, SRRC | WBZ351UE-I | |
| WBZ350PE | PIC32CX5109BZ31032-V/ZWX | Wireless module Bluetooth LE/ZIGBEE WBZ350PE-I, with PCB Antenna, 30-LGA, 13.4 mm x 18.7 mm | FCC, ISED, CE, UKCA, MIC, KCC, NCC, SRRC | WBZ350PE-I |
| WBZ350UE | Wireless module Bluetooth LE/ZIGBEE WBZ350UE-I, with U.FL connector, 30-LGA, 13.4 mm x 18.7 mm | FCC, ISED, CE, UKCA, MIC, KCC, NCC, SRRC | WBZ350UE-I |
The following figure illustrates the details of the WBZ35x Module ordering information.