32.5.7 Debug Operation
When the CPU is halted in the Debug mode, this peripheral continues normal operation. If the peripheral is configured to require periodical service by the CPU through interrupts or similar, improper operation or data loss may result during debugging. This peripheral can be forced to halt operation during debugging. See DBGCTRL register from Related Links.