33.8.4 Baud Rate
| Name: | BAUD |
| Offset: | 0x0C |
| Reset: | 0x00 |
| Property: | PAC Write-Protection, Enable-Protected |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BAUD[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – BAUD[7:0] Baud Register
These bits control the clock generation, see Clock Generation – Baud-Rate Generator from Related Links.