14.2 Features
The key features of the module are:
- High-Performance Cryptographic Accelerators
- Authentication, Using Public Key Algorithms
- Integrity, Using Secure Hash Algorithms
- Privacy, Using Symmetric Encryption (AES)
- Entropy, Using a True Random Number Generator
- Public Key, RSA Encryption, and Decryption with Key Sizes of 1024 Bits, 2048 Bits, 3072 Bits and 4096 Bits
- ECC, Crypto Element with Protected Hardware-Based Key Storage
- Passing the Storage Root Key from the Root of Trust Macro into the Security Module
- Integrated Scatter-Gather DMA
- AHB Host and Client Interfaces