25.8.16 Tamper ID
| Name: | TAMPID |
| Offset: | 0x68 |
| Reset: | 0x00000000 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| TAMPEVT | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TAMPID3 | TAMPID2 | TAMPID1 | TAMPID0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 31 – TAMPEVT Tamper Event Detected
0’ to this bit has no effect. Writing a ‘1’
to this bit clears the tamper detection bit.| Value | Description |
|---|---|
| 0 | A tamper input event has not been detected |
| 1 | A tamper input event has been detected |
Bits 0, 1, 2, 3 – TAMPIDn Tamper on Channel n Detected [n=0..3]
0’ to this bit has no effect. Writing a ‘1’
to this bit clears the tamper detection bit.| Value | Description |
|---|---|
| 0 | A tamper condition has not been detected on Channel n |
| 1 | A tamper condition has been detected on Channel n |