17.4.2.3 Determining the Source of Device Reset
After a device Reset, examine the RCON register to confirm the source of the Reset. Clear all Reset Status bits in the RCON register after reading them to ensure the RCON value provides meaningful results after the next device Reset.