28.6.4 Sleep Mode Operation
When using the GCLK_CCL internal clocking,
writing the Run In Standby bit in the Control register (CTRL.RUNSTDBY) to
‘1’ allows GCLK_CCL to be enabled in Idle and Standby Sleep
mode.
If CTRL.RUNSTDBY=0, the GCLK_CCL is disabled in Idle and Standby Sleep mode. If the Filter, Edge Detector or Sequential logic is enabled, the LUT output is forced to zero in Standby mode. In all other cases, the TRUTH table decoder continues operation and the LUT output is refreshed accordingly.