36.2 Features
The PIC32CX-BZ3 12-bit High Speed Successive Approximation Register (SAR) Analog-to-Digital Converter (ADC) includes the following features:
- 12-Bit Resolution
- One ADC Module, Up to 1 Msps Conversion Rate
- Single-Ended and/or Differential Input
- Supported in Standby Sleep Mode
- Two Digital Comparators
- Two Digital Filters Supporting Two Modes:
- Oversampling mode
- Averaging mode
- Designed for Motor Control, Power Conversion and General Purpose Applications