37.2 Features
- Self Measurement and Mutual Measurement for Touch DetectionNote: The CVD Mutual only mode is not supported.
- Supports Up to Eight RX/TX channels for Touch Measurements
- Supports up to eight channels in Self-measurement
- Supports up to 16 channels in Mutual cap measurement
- AddCap Control to Optimize Sensitivity and Noise Performance
- Support for Lumping of Multiple RX Inputs and/or TX Outputs
- Oversampling of Measurements to Increase the Signal-to-Noise Ratio
- Driven Shield+ for Superior Noise Immunity and Moisture Tolerance
- Any RX/TX line can be used for the driven shield
- All enabled sensors are driven at the same potential as the sensor scanned
- Programmable Threshold to Detect Touch in Low-Power Measurements
- Supported in Standby Sleep and Idle Mode