34.6.3.3 Four-Wire Mode
Writing a ‘1’ to the Pin Usage bit in the Control A register (CTRLA.PINOUT) enables Four-Wire mode operation. In this mode, the internal I2C tri-state drivers are bypassed and an external I2C compliant tri-state driver is needed when connecting to an I2C bus.