Jump to main content
38.2 Features
- Two Individual Comparators (Single Pair
Configuration)
- Analog Comparator Outputs Available on
Pins
- Asynchronous or Synchronous
- Flexible Input Selection:
- Up to four pins selectable for
positive or negative inputs
- Ground (for zero crossing)
- Bandgap reference voltage
- Programmable VDD scaler for
AC_CMP1 (Shared with Programmable Low Voltage Detector (PLVD)) and fixed VDD/2 for
AC_CMP0
- DAC output
- Interrupt Generation on:
- Rising
or falling edge
- Toggle
- End of comparison
- Window
Function Interrupt Generation on:
- Signal above window
- Signal inside window
- Signal below window
- Signal outside window
- Event
Generation on:
- Comparator output
- Window function inside/outside
window
- Optional
Digital Filter on Comparator Output