16.11.5 System Services Availability when Accessed Externally and Device is Protected
| Features | Availability From External Address Range and the Device is Code Protected or Secured Device |
|---|---|
| Chip Erase command and status | Yes |
| CRC32 | Yes, only full array of Flash |
| CoreSight Compliant Device identification | Yes |
| Debug communication channels | Yes |
| STATUSA.CRSTEXT clearing | No (STATUSA.PERR is set when attempting to do so) |