39.5.2.5 Low Power Mode Operation
If DAC conversion stops in Low Power mode, DAC is also disabled to reduce power consumption. When exiting Low Power mode, DAC is enabled again; therefore, a certain start-up time is required before starting a new conversion.
When LPRCEN = 1, the DACCON2 register is not used.
- To set a clock request for LPRC, write a ‘
1’ to the DACCON.LPRCEN bit in the DACCON register. SnH mode must be used with OUTEN. This mode does not support an internal peripheral.