29.6.6 Sleep Mode Operation
The FREQM continues to operate in Idle mode where the selected source clock is running. The FREQM’s interrupts can be used to wake up the device from Idle mode.
For lowest chip power consumption in sleep modes, FREQM must be disabled before entering a Standby Sleep mode.