12.3.3 Device Protection
Code Protect and Device secured state bits to determine the device security state and accessibility. The ROM firmware accessibility is defined based on the device state.
| No Code Protect | Code Protect | |||||||
|---|---|---|---|---|---|---|---|---|
| Unsecured Device | Secured Device | Unsecured Device | Secured Device | |||||
| Boot Key = 0 | Boot Key != 0 | Boot Key = 0 | Boot Key != 0 | Boot Key = 0 | Boot Key != 0 | Boot Key = 0 | Boot Key != 0 | |
| Usage | Device with no security/code protect | Debug of secured device | Device with no security, lock program interfaces | Secured device | Device with no security | No intended usage | Device with no security, lock program interfaces | Secured device/code |
| Firmware Authentication | No | Optional | No | Mandatory | No | Optional | No | Mandatory |
| Debug Support | Open | Open | Secure debug entry required | Secure debug entry required | Secure debug entry required | Secure debug entry required | Secure debug entry required | Secure debug entry required |
| Serial Programming | All resources | All resources | None | Flash controller RoT | Chip erase only | Chip erase only | Chip erase only | Chip erase only |
| DFU | Present | Present | Locked | Present | Present | Present | Locked | Present |
| OTA | Present | Present | Present | Present | Present | Present | Present | Present |