40.2 Features

  • Selectable Configuration
    • 8-, 16- or 32-bit TC operation with compare/capture channels
  • Two Compare/Capture Channels (CC) with:
    • Double buffered timer period setting (in 8-bit mode only)
    • Double buffered compare channel
  • Waveform Generation
    • Frequency generation
    • Single-slope pulse-width modulation
  • Input Capture
    • Event or I/O pin edge capture
    • Frequency capture
    • Pulse-width capture
    • Time-stamp capture
    • Minimum and maximum capture
  • One Input Event
  • Interrupts/Output Events on:
    • Counter overflow/underflow
    • Compare match or capture
  • Internal Prescaler
  • DMA support