24.4.7 Register Access Protection
All registers with write access can be write protected optionally by the PAC, except for the following PAC registers:
- Write Control (WRCTRL) register
- AHB Client Bus Interrupt Flag Status and Clear (INTFLAGAHB) register
- Peripheral Interrupt Flag Status and Clear n (INTFLAG A/B/C...) registers
Optional write protection by the PAC is denoted by the PAC Write Protection property in each individual register description.
PAC write protection does not apply to accesses through an external debugger.