27.5.5 Interrupts
There are four external interrupts (EXTINT) and one Non-Maskable Interrupt (NMI).
All the EXTINT interrupt request lines are connected to a single interrupt in the interrupt controller. Using the EIC interrupt requires the interrupt controller to be configured first.
The NMI interrupt request line is connected to the non-maskable interrupt of the interrupt controller but does not require the interrupt to be configured.