6.1 AVR16EB32-CNANO Adapter
Multi-Phase Power Board Adapter for AVR16EB32 Curiosity Nano acts as a bridge between an AVR16EB32 Curiosity Nano board and the MPPB.
A full solution for the AVR16EB32 requires the following three development kits:

- Website - Purchase this adapter, board information, and design documentation
- Schematics - Board schematics and history
- Altium Project - Altium Design files for the latest board revision
- Design Documentation - Production files for every revision
6.1.1 AVR16EB32-CNANO Adapter Pinout
The adapter maps the Curiosity Nano edge connector pins to the MPPB board features according to Figure 6-1.
6.1.2 AVR16EB32-CNANO Adapter Revision History
Details on finding Product ID and Revision: Identifying Product ID and Revision. The product identifier of the AVR® EB adapter is 02-01017.
Revision 2
This is the initially released revision of the AVR16EB32-CNANO MPPB Adapter.