1 Design Requirements

The following table lists the hardware and software requirements for running the demo.

Table 1-1. Design Requirements
RequirementsVersion
Operating systemWindows® 7 or Windows 10
Hardware
PolarFire® Evaluation Kit (MPF300-EVAL-KIT)Rev D or later
Optical Network Tester (ONT) for 10G Ethernet traffic generation—
Optical fiber cable—
Small form-factor pluggable (SFP+) module—
Software
Libero® SoC
Note: See the readme.txt file provided in the design files for the software versions used with this reference design.
Synplify Pro®
ONT TestCenter
FlashPro Express®
ModelSim®
Important: Libero SmartDesign and configuration figures shown in this guide are for illustration purposes only. Open the Libero design to see the latest updates.