31.3.13.3 Usage Model for Fault Injection in Dynamic Model
When ECCCTRL.ECCCTL selects Dynamic ECC mode, the FFLTCTRL.CTLFLT bits can also be used to inject a fault in the Dynamic ECC CTL bits. This operation is performed in parallel with data fault injection.
Though more than one CTL bit can be inverted, the logic is only capable of correcting single bit errors in the CTL field. For writes, the selected bit is stored in Flash inverted from the normal value. For reads the selected bit is inverted before it is used to determine the ECC mode.
The CTLSTAT field in FFLTSYN reports the captured values of CTL from the read or write that hit FFLTADR. ECC Control Bits shows the values of CTL for which the Flash system interprets ECC vs Parity reads and generates the values for writes. Note that injecting an error on the CTL value for a write does not change whether the write uses ECC or Simple Parity.
When performing a Quad Write operation the fault logic, control and status behave the same as in ECC Mode. When performing a read and FFLTSYN.CTLSTAT indicates “Read w/ ECC”, the fault logic, control and status also behave as in ECC Mode. However, FFLTSYN.CERR indicates if CTLSTAT has a bit failure.
When performing Single Write operations, the fault logic injects faults the same way as in ECC Mode. However, some parity bits are not used for Simple Parity (see Table 2-3) and do not affect the calculation when read. Also, the SEC* and DED* fields plus PERR, CLSTAT, CERR, DERR and SERR are “Don’t Care”.
When performing a read and FFLTSYN.CTLSTAT indicates “Read w/ Parity”, SEC*, DED*, DERR, SERR are “Don’t Care”. The value in FFLTSYN.PERR reflects error status of each Write Word. If a PERR = 1, then a bus error is generated on the DED error path.