31.3.13.10 FFLTPAR SFR Description
This register contains the values input to and output from the ECC Calculation Module. For reads the values are post fault injection but for writes they are pre-fault injection. This register does not contain valid information when using Simple Parity.
SECIN[8:0]
This is the SEC Parity for data read from the Flash panel. For a write this field is always ZERO. For a 128-bit data Flash SECIN[8] is unused.
DEDIN
This is the Overall Parity for data read from the Flash panel. For a write this field is always ZERO.
SECOUT[8:0]
This is the SEC Parity calculated on either the read or write data.