31.3.13.7 FFLTPTR SFR Description
FLT1PTR[8:0]
The Fault Pointer inverts the selected bit in the ECC Calculation Vector, V. For Single or Double Fault injection, logic inverts bit V[FLT1PTR], as defined in the Flash ECC Vector table. The table shows the mapping between the calculation vector and Data, ECC and Parity bits. For a 128-bit data Flash FLT1PTR[8] is unused.
FLT2PTR[8:0]
The Fault Pointer inverts the selected bit in the ECC Calculation Vector. For Double Fault injection, logic inverts bit V[FLT2PTR], as defined in the Flash ECC Vector table. The table shows the mapping between the calculation vector and Data, ECC and Parity bits.