35.6.8.5 Receive Pulse Length Register

Table 35-14. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RXPL
Offset: 0x0E
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
 RXPL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – RXPL[7:0] Receive Pulse Length

When the data encoding format is set to IrDA, (CTRLB.ENC = 0x1), these bits control the minimum pulse width that is required for a pulse to be accepted by the IrDA receiver with regards to the SEper, serial engine clock period.

PULSE ≥ [(RXPL + 1) * (1 / fGCLK_SERCOMn_CORE)]

Note:
  1. SEper = 1 / fGCLK_SERCOMn_CORE.
  2. These bits are invalid if CTRLB.ENC = 0x0.