35.6.8.10 Synchronization Busy

Table 35-19. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: SYNCBUSY
Offset: 0x1C
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    LENGTHRXERRCNTCTRLBENABLESWRST 
Access R/HSR/HSR/HSR/HSR/HS 
Reset 00000 

Bit 4 – LENGTH LENGTH Synchronization Busy

Writing to the LENGTH register requires synchronization. When writing to LENGTH, SYNCBUSY.LENGTH will be set until synchronization is complete.

ValueDescription
0x0LENGTH synchronization is not busy
0x1LENGTH synchronization is busy
Note:
  1. This bit is only valid if CTRLC.DATA32B = 1.
  2. If the LENGTH register is written to while SYNCBUSY.LENGTH is asserted, a bus error is generated.

Bit 3 – RXERRCNT Receive Error Count Synchronization Busy

The RXERRCNT register is automatically synchronized to the APB domain upon error. When returning from sleep, this bit will be set until the new value is available to be read.

ValueDescription
0x0RXERRCNT synchronization is not busy
0x1RXERRCNT synchronization is busy
Note: This bit is only valid if CTRLA.FORM = 0x7, ISO 7816 mode.

Bit 2 – CTRLB CTRLB Synchronization Busy

Writing to the CTRLB register when the SERCOM is enabled requires synchronization. When writing to CTRLB the SYNCBUSY.CTRLB bit will be set until synchronization is complete.

ValueDescription
0x0CTRLB synchronization is not busy
0x1CTRLB synchronization is busy
Note: If CTRLB is written while SYNCBUSY.CTRLB is asserted, a bus error will be generated.

Bit 1 – ENABLE SERCOM Enable Synchronization Busy

Enabling and disabling the SERCOM (CTRLA.ENABLE) requires synchronization. When CTRLA.ENABLE is written, the SYNCBUSY.ENABLE bit will be set until synchronization is complete.

ValueDescription
0x0ENABLE synchronization is not busy
0x1ENABLE synchronization is busy
Note: If CTRLB is written while SYNCBUSY.CTRLB is asserted, an APB error will be generated.

Bit 0 – SWRST Software Reset Synchronization Busy

Resetting the SERCOM (CTRLA.SWRST) requires synchronization. When written, the SYNCBUSY.SWRST bit will be set until synchronization is complete and the SERCOM module registers are reset.

ValueDescription
0x0SWRST synchronization is not busy
0x1SWRST synchronization is busy