40.8.36 SDHC e.MMC Control 1 Register

Note: This register is reserved to manage e.MMC specific features only.
Table 40-40. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: MC1R
Offset: 0x204
Reset: 0x00
Property: R/W

Bit 76543210 
 FCD BOOTA   CMDTYP[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 7 – FCD e.MMC Force Card Detect

When using e.MMC, the user can set this bit to 1 to bypass the card detection procedure using the SDHC_CD signal.

ValueNameDescription
0DISABLEDe.MMC Forced Card Detect is disabled. The SDHC_CD signal is used and debounce timing is applied.
1ENABLEDe.MMC Forced Card Detect is enabled.

Bit 5 – BOOTA e.MMC Boot Acknowledge Enable

This bit must be set according to the value of BOOT_ACK in the Extended CSD Register (refer to “Embedded MultiMedia Card (e.MMC) Electrical Standard 4.51” ).

When this bit is set to 1, the peripheral waits for boot acknowledge pattern from the e.MMC before receiving boot data.

If the boot acknowledge pattern is wrong, the BOOTAE status flag rises in SDHC_EISTR if BOOTAE is set in SDHC_EISTER. An interrupt is generated if BOOTAE is set in SDHC_EISIER.

If the no boot acknowledge pattern is received, the DATTEO status flag rises in SDHC_EISTR if DATTEO is set in SDHC_EISTER. An interrupt is generated if DATTEO is set in SDHC_EISIER.

Bits 1:0 – CMDTYP[1:0] e.MMC Command Type

ValueNameDescription
0NORMAL

The command is not an e.MMC specific command.

1WAITIRQ

This bit must be set to 1 when the e.MMC is in Interrupt mode (CMD40). Refer to “Interrupt Mode” in the “Embedded MultiMedia Card (e.MMC) Electrical Standard 4.51” .

2STREAM

This bit must be set to 1 in the case of Stream Read(CMD11) or Stream Write (CMD20). Only effective for e.MMC up to revision 4.41.

3BOOT

Starts a Boot Operation mode at the next write to SDHC_CR. Boot data are read directly from e.MMC device.