40.8.34 SDHC Host Controller Version Register

Table 40-38. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: HCVR
Offset: 0xFE
Reset: 0x1802
Property: -

Bit 15141312111098 
 VVER[7:0] 
Access RRRRRRRR 
Reset 00011000 
Bit 76543210 
 SVER[7:0] 
Access RRRRRRRR 
Reset 00000010 

Bits 15:8 – VVER[7:0] Vendor Version Number

Reserved. Value subject to change. No functionality associated.

Bits 7:0 – SVER[7:0] Specification Version Number

This status indicates the SD Host Controller Specification Version.

ValueName
0SD Host Specification Version 1.00
1SD Host Specification Version 2.00, including the feature of the ADMA and Test Register
2SD Host Specification Version 3.00