40.8.22 SDHC Error Interrupt Signal Enable Register

Table 40-24. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name:  EISIER
Offset: 0x3A
Reset: 0x0000
Property: -

Bit 15141312111098 
    BOOTAE TUNINGADMAACMD 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 CURLIMDATENDDATCRCDATTEOCMDIDXCMDENDCMDCRCCMDTEO 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 12 – BOOTAE Boot Acknowledge Error Signal Enable

Note: This register entry is specific to the e.MMC operation mode.
ValueNameDescription
0MASKEDNo interrupt is generated when SDHC_EISTR.BOOTAE is set.
1ENABLEDAn interrupt is generated when SDHC_EISTR.BOOTAE is set.

Bit 10 – TUNING Tuning Error Signal Enable

ValueNameDescription
0MASKEDNo interrupt is generated when SDHC_EISTR.TUNING is set.
1ENABLEDAn interrupt is generated when SDHC_EISTR.TUNING is set.

Bit 9 – ADMA ADMA Error Signal Enable

ValueNameDescription
0MASKEDNo interrupt is generated when SDHC_EISTR.ADMA is set.
1ENABLEDAn interrupt is generated when SDHC_EISTR.ADMA is set.

Bit 8 – ACMD Auto CMD Error Signal Enable

ValueNameDescription
0MASKEDNo interrupt is generated when SDHC_EISTR.ACMD is set.
1ENABLEDAn interrupt is generated when SDHC_EISTR.ACMD is set.

Bit 7 – CURLIM Current Limit Error Signal Enable

ValueNameDescription
0MASKEDNo interrupt is generated when SDHC_EISTR.CURLIM is set.
1ENABLEDAn interrupt is generated when SDHC_EISTR.CURLIM is set.

Bit 6 – DATEND Data End Bit Error Signal Enable

ValueNameDescription
0MASKEDNo interrupt is generated when SDHC_EISTR.DATEND is set.
1ENABLEDAn interrupt is generated when SDHC_EISTR.DATEND is set.

Bit 5 – DATCRC Data CRC Error Signal Enable

ValueNameDescription
0MASKEDNo interrupt is generated when SDHC_EISTR.DATCRC is set.
1ENABLEDAn interrupt is generated when SDHC_EISTR.DATCRC is set.

Bit 4 – DATTEO Data Timeout Error Signal Enable

ValueNameDescription
0MASKEDNo interrupt is generated when SDHC_EISTR.DATTEO is set.
1ENABLEDAn interrupt is generated when SDHC_EISTR.DATTEO is set.

Bit 3 – CMDIDX Command Index Error Signal Enable

ValueNameDescription
0MASKEDNo interrupt is generated when SDHC_EISTR.CMDIDX is set.
1ENABLEDAn interrupt is generated when SDHC_EISTR.CMDIDX is set.

Bit 2 – CMDEND Command End Bit Error Signal Enable

ValueNameDescription
0MASKEDNo interrupt is generated when SDHC_EISTR.CMDEND is set.
1ENABLEDAn interrupt is generated when SDHC_EISTR.CMDEND is set.

Bit 1 – CMDCRC Command CRC Error Signal Enable

ValueNameDescription
0MASKEDNo interrupt is generated when SDHC_EISTR.CMDCRC is set.
1ENABLEDAn interrupt is generated when SDHC_EISTR.CMDCRC is set.

Bit 0 – CMDTEO Command Timeout Error Signal Enable

ValueNameDescription
0MASKEDNo interrupt is generated when SDHC_EISTR.CMDTEO is set.
1ENABLEDAn interrupt is generated when SDHC_EISTR.CMDTEO is set.