40.8.26 SDHC Capabilities 1 Register

Note: The Capabilities 1 Register is not supposed to be written by the user.
Table 40-28. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CA1R
Offset: 0x44
Reset: 0x00000070
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 CLKMULT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  DRVDSUPDRVCSUPDRVASUP DDR50SUPSDR104SUPSDR50SUP 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 23:16 – CLKMULT[7:0] Clock Multiplier

This field indicates the multiplier factor between the Base Clock (BASECLK) used for the Divided Clock Mode and the Multiplied Clock (MULTCLK) used for the Programmable Clock mode (refer to SDHC_CCR).

Reading this field to 0 means that the Programmable Clock mode is not supported.

FMULTCLK=FBASECLK×CLKMULT+1

Bit 6 – DRVDSUP Driver Type D Support

ValueDescription
0

Driver type D is not supported.

Bit 5 – DRVCSUP Driver Type C Support

ValueDescription
0

Driver type C is not supported.

Bit 4 – DRVASUP Driver Type A Support

ValueDescription
0

Driver type A is not supported.

Bit 2 – DDR50SUP DDR50 Support

ValueDescription
0

DDR50 mode is not supported.

Bit 1 – SDR104SUP SDR104 Support

ValueDescription
0

SDR104 mode is not supported.

1

SDR104 mode is supported.

Bit 0 – SDR50SUP SDR50 Support

ValueDescription
0

SDR50 mode is not supported.

1

SDR50 mode is supported.