8.8 Peripheral Bus D Address Map
| Peripheral Bus D Address Map | ||
|---|---|---|
| Peripheral on APB | Start Address | End Address |
| SERCOM 2 | 0x4580_0000 | 0x4580_1FFF |
| SERCOM 3 | 0x4580_2000 | 0x4580_3FFF |
| SERCOM 5 | 0x4580_4000 | 0x4580_5FFF |
| SERCOM 6 | 0x4580_6000 | 0x4580_7FFF |
| RSVD | 0x4580_8000 | 0x4580_FFFF |
| TCC 3 | 0x4581_0000 | 0x4581_1FFF |
| TCC 4 | 0x4581_2000 | 0x4581_3FFF |
| RSVD | 0x4581_4000 | 0x4585_FFFF |
| CAN 3 | 0x4586_0000 | 0x4586_1FFF |
| RSVD | 0x4586_2000 | 0x4589_FFFF |
| SDHC 0 | 0x458A_0000 | 0x458A_1FFF |
| RSVD | 0x458A_2000 | 0x458A_FFFF |
| EBI | 0x458B_0000 | 0x458B_1FFF |
| RSVD | 0x458B_2000 | 0x458B_FFFF |
| MLB | 0x458C_0000 | 0x458C_1FFF |