8.3 Peripheral Address Space
| Start Address | End Address | Size | Device Configuration: | |||
|---|---|---|---|---|---|---|
| 8 MB Flash, 1 MB RAM | 4 MB Flash, 1 MB RAM | 2 MB Flash, 0.5 MB RAM | 1MB FLASH, 0.5 MB RAM | |||
| Peripheral Address Space | ||||||
| 0x4000_8000 | 0x40FF_FFFF | 48 MB | PORT (IO Bus) Core-AHBP Access only | |||
| 0x4100_0000 | 0x43FF_FFFF | 8 MB | RSVD | |||
| 0x4400_0000 | 0x447F_FFFF | 8 MB | APB A | |||
| 0x4480_0000 | 0x44FF_FFFF | 8 MB | APB B | |||
| 0x4500_0000 | 0x457F_FFFF | 8 MB | APB C | |||
| 0x4580_0000 | 0x45FF_FFFF | 8 MB | APB D | |||
| 0x4600_0000 | 0x467F_FFFF | 8 MB | APB E | |||
| 0x4680_0000 | 0x46FF_FFFF | 8 MB | APB F | |||
| 0x4700_0000 | 0x4EFF_FFFF | RSVD | RSVD | |||
| 0x4F00_0000 | 0x4FFF_FFFF | 16 MB | Independent Peripherals | |||
| 0x5000_0000 | 0x5FFF_FFFF | RSVD | RSVD | |||