8.2 SRAM Address Space
| Start Address | End Address | Size | Device Configuration: | |||
|---|---|---|---|---|---|---|
| 8 MB Flash, 1 MB RAM | 4 MB Flash, 1 MB RAM | 2 MB Flash, 0.5 MB RAM | 1MB FLASH, 0.5 MB RAM | |||
| SRAM ADDRESS SPACE | ||||||
| 0x0000_0000 | 0x0001_FFFF | 128 KB | ITCM | |||
| 0x2000_0000 | 0x2001 FFFF | 128 KB | DTCM | |||
| 0x2002_0000 | 0x2005_FFFF | 256 KB | DRM | DRM | DRM | DRM |
| 0x2006_0000 | 0x2009_FFFF | 256 KB | ||||
| 0x200A_0000 | 0x2011_FFFF | 512 KB | RSVD | RSVD | ||
| 0x2012_0000 | 0x2019_FFFF | RSVD | RSVD | |||
| 0x201A_0000 | 0x2021 FFFF | RSVD | RSVD | |||
| 0x2022_0000 | 0x3FFF FFFF | RSVD | RSVD | |||