8.7 Peripheral Bus C Address Map
| Peripheral Bus C Address Map | ||
|---|---|---|
| Peripheral on APB | Start Address | End Address |
| SERCOM 7 | 0x4500_0000 | 0x4500_1FFF |
| SERCOM 8 | 0x4500_2000 | 0x4500_3FFF |
| SERCOM 9 | 0x4500_4000 | 0x4500_5FFF |
| RSVD | 0x4500_6000 | 0x4500_FFFF |
| TCC 0 | 0x4501_0000 | 0x4501_1FFF |
| TCC 1 | 0x4501_2000 | 0x4501_3FFF |
| TCC 2 | 0x4501_4000 | 0x4501_5FFF |
| RSVD | 0x4501_6000 | 0x4501_FFFF |
| RSVD | 0x4502_0000 | 0x4502_FFFF |
| I2S 1 | 0x4503_0000 | 0x4503_1FFF |
| RSVD | 0x4503_2000 | 0x4505_FFFF |
| CAN 0 | 0x4506_0000 | 0x4506_1FFF |
| CAN 4 | 0x4506_2000 | 0x4506_3FFF |
| RSVD | 0x4506_4000 | 0x4506_FFFF |
| GMAC | 0x4507_0000 | 0x4507_1FFF |
| RSVD | 0x4507_2000 | 0x450F_FFFF |