8.10 Peripheral Bus F Address Map
| Peripheral Bus F Address Map | ||
|---|---|---|
| Peripheral on APB | Start Address | End Address |
| RSVD | 0x4680_0000 | 0x4680_FFFF |
| TCC 7 | 0x4681_0000 | 0x4681_1FFF |
| TCC 8 | 0x4681_2000 | 0x4681_3FFF |
| TCC 9 | 0x4681_4000 | 0x4681_5FFF |
| RSVD | 0x4681_6000 | 0x4681_FFFF |
| ADC | 0x4682_0000 | 0x4682_1FFF |
| AC | 0x4682_2000 | 0x4682_3FFF |
| RSVD | 0x4682_4000 | 0x4682_7FFF |
| PTC | 0x4682_8000 | 0x4682_9FFF |
| RSVD | 0x4682_A000 | 0x4685_FFFF |
| CAN 5 | 0x4686_0000 | 0x4686_1FFF |