14.6.14 DTCM Fault Injection Address Register

Note:
  1. Writes to any registers while SYNCBUSY.SWRST is asserted will produce a bus error.
Table 14-16. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: DFLTADR
Offset: 0x0034
Reset: 0x00000000
Property: PAC Write Protection, Enable-Protected

Bit 3130292827262524 
 D1D0EN        
Access R/W 
Reset 0 
Bit 2322212019181716 
        FLTADR[16] 
Access R/W 
Reset 0 
Bit 15141312111098 
 FLTADR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 FLTADR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – D1D0EN Fault Injection D1 or D0 Address Enable

ValueDescription
0Enable Fault injection on D0, for the address
1Enable Fault injection on D1, for the address

Bits 16:0 – FLTADR[16:0] Instruction ITCM ECC Fault Injection, Address Match Compare

Note: FLTADR[2:0] are read-only, with fixed value of zero so that the byte address represented by FLTADR[16:4] is word aligned.