14.6.3 Synchronization Register

Note:
  1. Writes to this read-only register will cause a bus error.
  2. Writes to any registers while SYNCBUSY.SWRST is asserted will produce a bus error.
Table 14-5. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: SYNCBUSY
Offset: 0x0008
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       FLTENSWRST 
Access RR 
Reset 00 

Bit 1 – FLTEN Fault Injection Enabled Synchronization Busy

This flag is set by hardware during the bus synchronization of the FLTCTRL register. It is cleared when bus synchronization is complete. No writes are allowed to FLTCTRL when this flag is set.

Bit 0 – SWRST Software Reset Synchronization Busy

This flag is set by hardware during the bus synchronization of the CTRLA.SWRST. It is cleared when bus synchronization is complete. No writes are allowed to CTRLA when this flag is set.