37.10.2 USB Control Status Register High for Endpoint0

Table 37-62. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CSR0H
Offset: 0x1013
Reset: 0x0000
Property: PAC Write-Protection

Bit 76543210 
     DISPINGDTWRENDATATGGLFLSHFIFO 
Access R/WR/W/HCR/WR/W/HC 
Reset 0000 

Bit 3 – DISPING Disable Ping tokens control bit

ValueDescription
0Ping tokens are issued
1USB Module will not issue PING tokens in data and status phases of a Hi-Speed Control transfer

Bit 2 – DTWREN Data Toggle Write Enable bit

ValueDescription
0Disable data toggle write
1Enable the current state of the Endpoint 0 data toggle to be written. Automatically cleared.

Bit 1 – DATATGGL Data Toggle bit

When read, this bit indicates the current state of the Endpoint 0 data toggle.

If DTWREN = 1, this bit is writable with the desired setting.

If DTWREN = 0, this bit is read-only.

Bit 0 – FLSHFIFO Flush FIFO Control bit

ValueDescription
0No Flush operation
1Flush the next packet to be transmitted/read from the Endpoint 0 FIFO. The FIFO pointer is reset and theTXPKTRDY/RXPKTRDY bit is cleared. Automatically cleared when the operation completes. Should only be used when TXPKTRDY/RXPKTRDY = 1.