19.7.7 Event Control
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | EVCTRL |
Offset: | 0x18 |
Reset: | 0x00000000 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CFDEO | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – CFDEO Clock Failure Detector Event Out Enable
Note: To prevent false event
generation, the CFDEO bit must be set or cleared only when the XOSC32K is
Disabled, (i.e. XOSC32K.ENABLE=0).
Value | Description |
---|---|
0 | Clock Failure Detector Event output is disabled, no event will be generated. |
1 | Clock Failure Detector Event output is enabled, an event will be generated. |