38.1 Overview
The CAN communication controller provides hardware support for the CAN protocol version 2.0 part A and B plus ISO 11898-1:2015 which includes the CAN Flexible Data Rate Frame format (CAN-FD). The CAN module uses system RAM, which it accesses through a host AHB bus for FIFO and filter storage.