38.4 Signal Description
PIN NAME | DESCRIPTION | TYPE |
---|---|---|
CAN0_RX | CAN0_FD Receive | Digital Input |
CAN0_TX | CAN0_FD Transmit | Digital Output |
CAN1_RX | CAN1_FD Receive | Digital Input |
CAN1_TX | CAN1_FD Transmit | Digital Output |
CAN2_RX | CAN2_FD Receive | Digital Input |
CAN2_TX | CAN2_FD Transmit | Digital Output |
CAN3_RX | CAN3_FD Receive | Digital Input |
CAN3_TX | CAN3_FD Transmit | Digital Output |
CAN4_RX | CAN4_FD Receive | Digital Input |
CAN4_TX | CAN4_FD Transmit | Digital Output |
CAN5_RX | CAN5_FD Receive | Digital Input |
CAN5_TX | CAN5_FD Transmit | Digital Output |