Jump to main content
38.2 Features
Conforms with CAN protocol version
2.0 part A and B plus ISO 11898-1:2015
Up to six Controller Area Network CAN
Supporting CAN2.0 A/B and
CAN-FD (ISO 11898-1:2015)
CAN FD with up to 64 data bytes
supported
CAN Error Logging
Acceptance filtering
Up to 128 configurable filter elements
Special filter for SAE J1939 IDs
Separate signaling on reception of High Priority Messages
AUTOSAR optimized
SAE J1939 optimized
Two configurable Receive FIFOs
Separate signaling on reception of
High-Priority Messages
Up to 64 dedicated Receive Buffers
and up to 32 dedicated Transmit Buffers
Configurable Transmit FIFO, Transmit
Queue, Transmit Event FIFO
Direct Message RAM access for
CPU
Programmable Loop-Back Test
mode
Maskable module interrupts
Power-down support; Debug on CAN
support
Transfer rates:
1 Mb/s for CAN 2.0 mode
8 Mb/s for CAN-FD mode
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.