30.8.1 MediaLB Block

The Media Local Bus (MediaLB DEVICE) block supports a MediaLB 3-pin interface that provides real-time access to all network data types including streaming, packet, control, and isochronous data.

The MediaLB DEVICE interface supports the MediaLB protocol for single-ended 3-pin mode, with a maximum data rate of 1024xFs (49.152 MHz at Fs=48 kHz).

MediaLB Channel Address to Logical Channel Mapping

The MediaLB channel addresses are mapped to the logical channels as follows:

Table 30-3. MediaLB Channel Address to Logical Channel Mapping
Channel AddressLogical Channel
0x00021
0x00042
0x00063
........
0x007C62
0x007E63
0x01FE0(1)
Note:
  1. Logical Channel 0 is the System Channel and is reserved.