23.8.5 Event Control
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | EVCTRL |
Offset: | 0x06 |
Reset: | 0x00 |
Property: | PAC Write-Protection, Enable-Protected |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WINMONEO | DONEEO | STARTINV | STARTEI | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 5 – WINMONEO Window Monitor Event Out
Value | Description |
---|---|
0 | Window Monitor event output is disabled and an event will not be generated. |
1 | Window Monitor event output is disabled and an event will be generated. |
Bit 4 – DONEEO Measurement Done Event Out
Value | Description |
---|---|
0 | Measurement Done event output is disabled and an event will not be generated. |
1 | Measurement Done event output is disabled and an event will be generated. |
Bit 1 – STARTINV Start Measurement Event Invert Enable
Value | Description |
---|---|
0 | Start event input source is not inverted. |
1 | Start event input source is inverted. |
Bit 0 – STARTEI Start Measurement Event Input Enable
Value | Description |
---|---|
0 | A new measurement will not be triggered on any incoming event. |
1 | A new measurement will be triggered on any incoming event. |