23.8.8 Interrupt Flag Status and Clear
Note: Subsequent to an interrupt flag being cleared, the flag must be read back to verify
the clear before exiting the ISR. Failure to do this can result in duplicate interrupts.
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | INTFLAG |
Offset: | 0x0A |
Reset: | 0x00 |
Property: | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WINMON | DONE | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 1 – WINMON Window Monitor
This flag is set on the next clock cycle after a match with the window monitor condition, and an interrupt request will be generated if INTENCLR/SET.WINMON is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the WINMON interrupt flag.
Bit 0 – DONE Measurement Done
This flag is set when the STATUS.BUSY bit has a one-to-zero transition.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the DONE interrupt flag.