26.6.9 Register Access Protection
Registers with write-access can be write-protected optionally by the Peripheral Access Controller (PAC). Here is the list of the write-protected registers:
- INTENCLR
- INTENSET
- BOR
- LVD
- VREGCTRL
- VREFCTRL
- BBPS
- BKOUT
Registers with write-access can be write-protected optionally by the Peripheral Access Controller (PAC). Here is the list of the write-protected registers:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.