11.4.5 CAL-OTP Configuration

The following values are programmed at the factory and cannot be changed.

Table 11-6. Factory Programmed Values
Address OffsetNameUser / LocationDescription
0x0000F1RR1-0FCRPanel 1 Redundancy Record 1-0
0x0004F1RR3-2FCRPanel 1 Redundancy Record 3-2
0x0008F1RR5-4FCRPanel 1 Redundancy Record 5-4
0x000CF1RR7-6FCRPanel 1 Redundancy Record 7-6
0x0020F2RR1-0FCRPanel 2 Redundancy Record 1-0
0x0024F2RR3-2FCRPanel 2 Redundancy Record 3-2
0x0028F2RR5-4FCRPanel 2 Redundancy Record 5-4
0x002CF2RR7-6FCRPanel 2 Redundancy Record 7-6
0x0060OTPLOCKFCR

OTPLOCK [31:0] --

Lock Value to disable program and erase of certain flash pages.

0x00C4FCCFG17OSCCTRL

[15:0] - CFG_XTAL[15:0]

[31:16] - RSVD[15:0]

0x00E0FCCFG24SUPC

[15:0] -- CFG_CALVREGSW0[15:0] (99ma)

[31:16] -- CFG_CALVREGSW1[15:0] (99ma)

0x00E4FCCFG25SUPC

[15:0] -- CFG_CALVREGSW2[15:0] (99ma)

[31:16] -- CFG_CALVREGSW3[15:0] (99ma)

0x00E8FCCFG26SUPC

[15:0] -- CFG_CALADDVREG0[15:0] ( 50 ma)

[31:16] -- CFG_CALADDVREG1[15:0] ( 50 ma)

0x00ECFCCFG27SUPC

[15:0] -- CFG_CALADDVREG2[15:0] ( 50 ma)

[31:16] -- CFG_CALVREGRAM[15:0] ( 50 ma)

0x00F0FCCFG28SUPC

[3:0] - CAL_CP[3:0]

[7:4] – RSVD

[15:8] - CALSUPC[7:0]

[31:16] - RSVD

0x0180FCCFG64

User SW =>

PTC Configuration

[15:0] - PTCFG0[15:0]

[31:16] - RSVD[15:0]

0x0184FCCFG65User SW => ADC.CALCTRLnADCFG0[31:0] -> ADC.CALCTRLn, n = 0,1,2,3
0x0188FCCFG66User SW => Analog Comparator Config.

[3:0] - CFG_CMP[3:0] à AC.CTRLC.CONFIG[3:0]

[31:4] - RSVD

0x018CFCCFG67

User SW =>

USB HS Squelch

[3:0] - CFG_USB_PHY[3:0]

CFG_USB_PHY[2:0] à USB.PHY04[7:5] (RxSQUELCH[2:0])

CFG_USB_PHY[3] à USB.PHY08[0] (RxSQUELCH[3])

(PHY0n is at offset 0x1500 + n´0x0001)

[31:4] - RSVD

0x01A0FCCFG72User SW => GMACFMAC[31:0] (Location in GMAC SFR memory TBD.)
0x01A4FCCFG73User SW => GMAC

[15:0] - FMAC[47:32] (Location in GMAC SFR memory TBD.)

[31:16] - RSVD[15:0]

0x01E0UNIQIDW0User SWUID[31:0] - Unique ID
0x01E4UNIQIDW1User SWUID[63:32] - Unique ID
0x01E8UNIQIDW2User SWUID[95:64] - Unique ID
0x01ECUNIQIDW3User SWUID[127:96] - Unique ID
0x01F0UNIQIDW4User SWRSVD for UID[159:128] - Program to ‘b0 if not used
0x01F4UNIQIDW5User SWRSVD for UID[191:160] - Program to ‘b0 if not used
0x01F8UNIQIDW6User SWRSVD for UID[223:192] - Program to ‘b0 if not used
0x01FCUNIQIDW7User SWRSVD for UID[255:224] - Program to ‘b0 if not used